Sample of the N7000/1/2/3A InfiniiMax III+ Probe Amplifiers.

The N2830A Series InfiniiMax III+ probing system (AutoProbe I scope connector) is the next generation of InfiniiMax probing, greatly expanding the measurement capabilities and usability of a probe capable of measuring all components of a differential signal. The built-in InfiniiMode technology allows you to switch to differential, single-ended and common mode without adjusting probe tip connections. InfiniiMode provides the following modes of operation:

Use safe handling techniques to avoid damaging the probe! Read the Probe Handling Guide. View the InfiniiMax III ESD Best Practices Demo Video.

Links to PDF Documents

InfiniiMax III and III+ Family Diagram

Click on items in this picture!

InfiniiMax III/III+ family diagram showing compatibility between InfiniiMax III and III+ probe amplifiers, supported oscilloscopes and adapters, probe heads, probe tips, accessories, optical converters, current and differential probes, and InfiniiMode-compatible probing solutions. Redirects to the page for N5444A InfiniiMax III SMA Probe HeadRedirects to the page for N2848A InfiniiMax III+ QuickTip Probe HeadRedirects to the page for N2836A InfiniiMax III Solder-In Probe HeadRedirects to the page for N5439A InfiniiMax III ZIF Probe HeadRedirects to the page for N5445A InfiniiMax III Browser Probe HeadRedirects to the page for N2873A Passive ProbeRedirects to the page for N2893A AC/DC Current ProbeRedirects to the document for N1022B Sampling Scope Adapter User's GuideRedirects to the document for N5477A Sampling Scope Adapter User's GuideRedirects to the document for N5449A High-Impedance AdapterRedirects to the page for 1168/9B InfiniiMax II Probe AmplifiersRedirects to the page for N2830/1/2A InfiniiMax III+ Probe AmplifiersRedirects to the page for N2800-Series InfiniiMax III ProbesRedirects to the page for N7010A Active Termination AdapterRedirects to the document for N5450B InfiniiMax Extreme Temperature Extension Cable Data SheetRedirects to the page for 86100D DCA-X Compatible ProbesRedirects to the page for S-Series Compatible ProbesRedirects to the page for V-Series Compatible ProbesRedirects to the page for N7000/1/2/3A InfiniiMax III+ Probe AmplifiersRedirects to the page for MX0109A Extreme Temperature Solder-In Probe HeadRedirects to the document for N5442A Precision BNC Adapter Quick Start GuideRedirects to the page for N7004A Optical to Electrical ConverterRedirects to the document for N2852A AutoProbe II to AutoProbe III Interface Adapter User's GuideRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for UXR-Series Compatible ProbesRedirects to the document for N5442A Precision BNC Adapter Quick Start Guide

Links to Touchstone Files

The following two text files are required for the performance verification procedure, which is documented in the performance verification chapters of the N2830/1/2A and N7000/1/2/3A InfiniiMax III+ User's Guide. Click on these links to open the files and then click on the data, press Cntl-A followed by Cntl-C to copy the data. Paste the data into a text file. Name the file as listed below.

Availability

Model NumberAvailableDiscontinued
N2830A 
N2831A 
N2832A 

Compatibility

Oscilloscope SeriesCompatibleOscilloscope Software
Z-Series
(with N5442A adapter)
Infiniium 5.00 or higher
V-Series
(with N5442A adapter)
Infiniium 5.00 or higher
S-SeriesInfiniium 5.00 or higher
EXR-SeriesInfiniium 11.06.00401 or higher
MXR-SeriesInfiniium 11.00 or higher
90000 Q-Series
(with N5442A adapter)
Infiniium 5.00 or higher
90000 X-Series
(with N5442A adapter)
Infiniium 5.00 or higher
86100D DCA-X
(with N1022A/B adapter)
-
UXR-Series (40GHz or higher)
(with N5442A (50 Ω) adapter cascaded with the N2852A adapter)
Infiniium 10.10 or higher
UXR-Series (13 to 33GHz)
(with N5442A (50 Ω) adapte)
Infiniium 10.00 or higher